Get empowering answers from Eaton’s
best and brightest.
Got a question about power backup, distribution or management? Chances are, our
team of experts has the answer. Read through questions other IT pros have asked.
Then click the box at right to post your own. Our experts love a challenge.
If you currently own an Eaton product and need technical support or warranty assistance,
contact us at 1-800-356-5737. If you need a quick quote on a product or have a presale
question, call 1-800-356-5794.
Q:
I have about 50 PW105M10U096 that we are monitoring using a production called energy options I need to make sure we are calculating amps correctly Can you tell me what the power factor is on these strips? Thanks!
Jack
Gittleman,
NY
A:
Hello Jack, Power factor isn't determined by the power strip. Instead it is determined by your equipment that is consuming power. The amperage given by the ePDU is RMS amperage and can be multiplied by your RMS voltage to yield VA, or Volt-Amps. If the power factor or wattage are needed, you may need to have another device to monitor that value. Typically, UPSs measure both VA and wattage ratings. David DavidGWindsor@Eaton.com
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
We currently have a EATON Power Xpert -9395 providing UPS functions to our building. This system is capable of having a SNMP card so we can monitor it over our network. Need to find the part number, source and if possible cost of the SNMP card
Robert
Brenner,
DOHA,
FL
A:
Hi Robert, The part number for the Power Expert Gateway card is 103007974-5591. There may be an even better option for your needs, so I recommend that you contact your local sales representative for pricing and availability (respond back to me if you do not know the sales rep company). Also, note that this card is supplied free if you select the included "e-Notify remote monitoring" service for your UPS. This allows us to monitor your UPS (via outbound email only), and send you monthly health reports, as well as remote service dispatch, whenever there is a significant UPS issue. e-Notify service is provided free for the first year of UPS operation. Your sales or service rep can provide more details or set up an installation if desired.
Ed
Spears,
Product Manager
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
I would like to know the noise level of the 5PX UPS line. I'm searching for a silent UPS in the 1500/2200VA range and being very interested in the 5PX2200iRT. I know that the fans are running at full speed (45dB) when working on batteries, but how is the noise level in normal condition, when there is AC power, full batteries and no overload ?
Mastaba
A,
IN
A:
The noise level drops to 40dB when the fan is on low speed. dB levels are always funny. You can have a low dB but the fan can still be completely annoying because of the frequency it puts out. This fan noise is much more of a white noise vs. a high pitch fan. Typcially, this UPS is not something you would have under your desk. With that said I have had a 5PX1500RT under my desk and it uses the same fan as the 2200. You can definitely tell a difference when the UPS is on vs. off with the low fan speed but for me it was something I got use to.
Professor
Wattson,
Power Expert
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
I have a 480v breaker on the bench looking to start primary injection. It is a series C 800 amp MDL. When I attempt to close it, it trips free. Is there any reason why I should not be able to manually close this breaker.
Patrick
Engle,
AK
A:
Hi Patrick, Warning! this is a long response. Feel free to call us to get some personalized assistance --Ed Spears If there are any tripping accessories installed in the breaker that are powered at the improper time the breaker will not be able to be latched on. More on that later…here are some suggestions: v Troubleshooting via email is difficult so the first recommendation is to call the TRC between 8:00 AM and 5:00 PM eastern time, Monday through Friday, to discuss the issue. The number to reach the TRC for molded case circuit breaker troubleshooting assistance is 877-386-2273, option 2, sub-option 1. Additional suggestions the customer can use to address the issue before calling: v What position is the breaker handle currently in? There are three positions: ON, TRIPPED (mid-position), and OFF. If the breaker handle is in the TRIPPED position it cannot be latched ON without first being latched OFF. The customer should try to latch the breaker handle in the OFF position and observe that the handle holds there. After latching OFF the handle should be able to be latched ON, provided there are no tripping accessories installed that aren’t powered in the incorrect sequence and, only if the breaker is built with electronic trip unit, a rating plug is installed. If the breaker is built with electronic trip unit and no rating plug is installed in the trip unit, the breaker cannot be turned ON. v Are there any light duty “tripping accessory” control wires exiting the side of the breaker? The control wire colors associated with tripping accessories are: Yellow/White = Shunt Trip Orange/Brown = Undervoltage Release Both tripping accessories are control voltage-powered devices. If either a shunt trip or an undervoltage release has voltage applied to its solenoid coil in the wrong sequence – at the wrong time - it induces a condition in the breaker called “breaker idle”. This condition essentially causes the breaker trip mechanism to fall off its latch, and can damage the tripping mechanism. This might manifest itself in the operator’s eyes as “the breaker handle trips free” when an attempt is made to turn the breaker handle ON. Shunt trip coils should be powered intermittently, only at the time when the breaker is required to trip OFF. Undervoltage release coils should be powered continuously; no attempt should be made to turn the breaker handle ON before first powering the undervoltage release coil.
Ed
Spears,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
Back To Top
Q:
What is the number of spaces required to install electrically and/or mechanichally held lighting contactors with breakers in Freedom Flashgard MCC's? Where can this information be found?
Pablo
Alvarez,
Atlanta ,
GA
A:
Hi Pablo,
Try contacting our EATON CARE group for further assistance. 866-ETN-CARE Opt 2 Opt 1
Thanks!
Professor
Wattson,
Power Expert
Tags:
Power Quality
Back To Top
Q:
need to retrofit FEDERAL NO ARK PANEL CAT # M120-3AB AMPS 100 TH1 WIRE 3 V 120/240 AC 20 BREAKER SPACES NOT ALL USED HAVE PHOTOS IF U NEED 5TO SEE BY EMAIL. I WANT KIT TO MAKE IT A CH THANKS, WADE
wade
davis,
PHOENIX,
AZ
A:
Hi Wade,
Our Eaton CARE group should be able to provide assistance given the scope of your question. Try them at 866-ETN-CARE Opt 2 Opt 1. Thanks!
Professor
Wattson,
Power Expert
Tags:
Power Quality
Back To Top
Q:
I have a client using 9910-p33 / 5125PW 3000 With 2 FC6607 Extended Battery Modules (EBM). He is looking to replace the batteries but I have been unable to find out how many total batteries he needs. Can you help? Main IBM 9910-P33 how many batteries and what are the battery part numbers. 2 Each IBM 9910-6607 EBM how many batteries for each unit and what are the battery part numbers.
Joseph
Yanero,
Doral,
FL
A:
Hi Joseph,
The PW5125 3000 IBM UPS uses ( 1 ) 103002479-3994 battery pack each EBM uses (20) 58700033 individual battery.
For additional questions, please contact Single Phase Tech Support @ 1-800-356-5737 Option 2 Option 1.
Professor
Wattson,
Power Expert
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
Your 9130RM 2U input cord is only 6ft long, which is too short. can I use a 15 ft extension cable? Do you have something like that?
Aaron
Leung,
Fremont,
CA
A:
Hi Aaron, Your problem is very common. Receptacles are often not ideally placed and it presents a challenge for IT. However, you need to be careful and work with your facilities manager or electrician to resolve this. In many if not most cases, the use of extension cables for UPSs in computer rooms is not allowed by National Electric Code. Regards, David
David
Windsor,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
I have a PW9130 1500 rack mount UPS. I have a constant input voltage of 232vac, yet when I read the input measurement through the front panel on the UPS it degrades and the UPS shuts off. I get alarms of low input voltage yet I have measured the voltage at source and it is constant. I am in Nigeria on a project and am on generator power at 50Hz with UPS set for 50Hz.What is my next step?
Mike
Brewington,
TX
A:
Hi Mike, I'm assuming the 9130 is a 230V model. If so, you have a unique problem. Below is the contact information for support in Europe and Africa. I would recommend talking to a live technician on the phone to discuss the possible causes. http://powerquality.eaton.com/EMEA/Products-services/Services/contact.asp Regards, David Windsor
David
Windsor,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
Eaton 800 amp power distribution panel with all 3 phase breakers on the left side and 4 panel boards to the right. We are experiencing a dead short from B phase or Red to nuetral. This is a dimmer module lighting panel isolated to the B phase power bar or strip where the individual breakers are attatched. Is this common or a safety fault. Only the lighting panel board has the short. The other 3 are OK.
Ron
Weaver,
Pharr,
TX
A:
It definitely sounds like there is a fault or short in the dimmer module. Can it be isolated to verify that the short disappears with the module disconnected? Also, double check the wiring to ensure no one has inadvertently wired phase B to the neutral bar....
Ed
Spears,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
What is the 1.800 nummber for a 9130 that died on us? I believe it is a warranty claim.
scott
young,
houston,
TX
A:
Hi, Hi Scott. Our service team can be reached at 800-356-5737 option 1. They can assist with troubleshooting and warranty claims. Regards, David
David
Windsor,
Product Manager
Tags:
Eaton Products
,
Battery BackUp
Back To Top
Q:
I have an EX EXB and need to know the battery life.
Jefrey
Harmer,
Sarasota,
FL
A:
Typical battery life is in the 3-5 year range depending on conditions. Is your extended battery attached to a UPS? Has it been under charge or has it been sitting on a shelf. If it has been sitting on a shelf for over 9 months without a charge you will most likely need to replace it. Batteries do not like to sit without being charged for prolong periods of time.
Professor
Wattson,
Power Expert
Tags:
Dependency
,
Battery BackUp
Back To Top
Q:
We want to configure a 9155 with and output isolation transformer 208 208 and be able to plug the equipment into L6-30 L6-15 and 5-20 outlets do you have some type of PDM or I/O cabinet with the Isolation transformer and outlets together Better yet do you have an external maintenance bypass cabinet or panel that has all this as well?
dan
keeler,
Bellevue,
WA
A:
Hi Dan, The standard 9155 sold in the USA is a "split phase" UPS, meaning the UPS processes L1, L2, N, and G in and out. You can think of the 9155 as having two rectifiers and two inverters - one for each phase. For this reason, a 9155 does not typically need a transformer for 120V output. The 9155 can run at 120/208 or 120/240 and simultaneously output 120V L-N and 208V L-L (or 240V L-L depending on site voltage). Most users save money and efficiency by not using the transformer option native to the 9155, which is an input transformer primarily used only for sites where a neutral does not exist. I would recommend reaching out to one of our inside sales engineers to go into more detail, but the receptacle and bypass output is achievable. They can be reached at 800-356-5794 option 2 or at InsideSalesEngineerUPS@eaton.com. Let me know if there are any further questions. Regards, David
David
Windsor,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
What is the defult superuser user and password for an Eaton pw9130.
Barry
VanDenburgh,
Chesterton, In,
IN
A:
Hi Barry, I recommend calling our tech support team for that information. Unfortunately, this forum is not the best place for me to disseminate that information. They can be reached at 800-356-5737 or at SinglePhaseTS@eaton.com. Regards, David Windsor
David
Windsor,
Product Manager
Tags:
Back To Top
Q:
Hello, I have a powerware 9170 (660C060GCECIAAP) and need replacement batteries and add a 6-20 or C19 output. Are the parts available from you to do this? Thank you, Kirk
kirk
hansen,
Aurora,
CO
A:
Hi Kirk, The part number for 9170+ replacement batteries is ASY-0529. To adjust your output receptacles, you need to contact our service department. They can be reached at 800-356-5737 or at SinglePhaseTS@eaton.com. Regards, David Windsor
David
Windsor,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
Need to find a surge protector that can be hard-wired into (or around) a breaker box to protect a security system for a condo building. The security system is on a 20 amp breaker.
Frank
Haines,
Knightdale,
NC
A:
Please call 877-386-2273 option 5, then option 2, for our support group for this type of product. They can recommend a surge device that can be placed on an indoor or outdoor electrical panel.
Ed
Spears,
Product Manager
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
Do you offer a plug and play replacement to the powerware 5125 line? Most importantly, a male power receptacle. Need a 2200VA, 120V IN/120V out UPS. If you do not have a direct replacement, what's "considered" the replacement. Thanks
Doug
Flaherty,
WI
A:
Doug, I'm assuming that you are talking about the 5125 Rackmount 2U product. If this is the case then you would want to consider the Eaton 5PX2200RT. www.eaton.com/5PX
If you have a full part number or can pick one of the following I could help you better. We have had a couple of different 5125's (Tower (1000-2200VA), RM 2U (1000-3000VA), RM2U (5000-6000VA)) I'm not sure what you mean by a male power receptacle. Usually a male is on a plug and the female is typically the receptacle. Brian Cox
Professor
Wattson,
Power Expert
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
I have an Eaton 3105 UPS. It has served very well up until last week, when we have a power failure or a blip the UPS doesn't keep the power continuously. It loses it for about 1 second and then it maintains it. Can you get me some ideas and also can I get a schematic for it. Thanks, Bob Weis
Bob
Weis,
SC
A:
Bob, The Eaton 3105 is a Standby topology UPS. When there is a power outage or the power goes out of the acceptable range the 3105 will switch to battery. This transfer should be in the 8-10ms time range. If your product is operating outside of this time frame I would suggest calling our Technical Support group they can be reached at 800-356-5737 or at SinglePhaseTS@eaton.com. Brian Cox
Professor
Wattson,
Power Expert
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
We have a small network environment that needs a new UPS strategy. Our main office has 4 physical servers and 4 ESX Hosts running vSphere 4 Enterprise. We were able to verify that a single 9355 is the correct size and have specified the Network card to be included, but I want to be sure we have the correct setup on shutdown software. The recommendations for IPP and IPM are a bit confusing. We need the software to shut down the ESX hosts as well as the physical servers in the event of a power outage without migrating servers. Shutting down the firewall and SAN (Dell Equallogic)would be nice too, but we have to power down the servers. Is this a job for IPP or IPM, and will the included 1-10 license cover us?
Randy
Grein,
Tacoma,
WA
A:
The 1-10 license will suffice. We recommend installing IPM into vCenter and then configure your servers through IPM to shut down when required. If you'd like additional information, feel free to contact your sales representative or 800.356.5794.
Thanks!
Jim
Tessier,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
Back To Top
Q:
I have a transformer that I need to replace from an old machine that we still use daily it is a dynamatic p/n 64-159-tti it is 115v in and 47v and 94v out can you cross ref. this to something you have? thanks jeff
JEFF
LANDER,
holyoke,
MA
A:
Hi Jeff,
Dynamatic supports these old drives. See link: http://www.drivesourceusa.com/current-drives/at.htm
Ed
Spears,
Product Manager
Tags:
Back To Top
Q:
I have an old UPS that is out it is a 208/240 input but a 120 output. All the wiring is on the wall to get it to 120 v. Can I get a 208/240 input to 208/240 out put with hard wire cables or 10 ft cables on the input and output?
jerry
haffner,
centennial,
CO
A:
Hi Jeff, I'm not sure what model your old UPS is, or how it operates. I'd reach out to our technical sales team who should be able to see if we having something that would meet your needs. They can be reached at 800-356-5794 option 2. Regards, David
David
Windsor,
Product Manager
Tags:
Eaton Products
,
Battery BackUp
Back To Top
Q:
I currently am working on the purchase of an Eaton PowerWare 9355 20 KVA UPS system. The proposed batteries are VRLA Emersys 12HX505. The weight of the lead acid batteries have created a problem. Is ther another battery technology that offers simular performance at a lighter weight?
Larry
Summers,
Denver,
CO
A:
Actually the alternative chemistry batteries (like lithium ion and NimH) are still not quite feasible for UPS applications. The cost remains very high, and there are still performance and safety issues that will need to be worked out. While any lead-calcium VRLA battery will work for the 9355 UPS, the reality is that all of the vendors will have approximately the same weight. We have found the Enersys batteries to have a smaller footprint than other vendors, but the weight is about the same---HEAVY. Perhaps Enersys can suggest an alternative cabinet layout that would spread out the weight.
Ed
Spears,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
Back To Top
Q:
I have a Toshiba 1400SE ups I need to replace. Type: 6C1G2L02466T83HI 20 amp 240 Volt. What is your replacement item, plus pricing?
Danny
Lewis,
Purcell,
OK
A:
Danny, I believe the Toshiba 1400SE is an online UPS, about 2000VA, at 208 or 240V. The Eaton equivalent would be the 9130 2000VA G or i model. I'm not sure about which one in particular I am not familiar with Toshiba's input and output connections. You could browse the 9130 to match the direct model, or give our inside sales team a shout to help you with selection. They can be reached at 800-356-5794 option 2, option 1. Thank you, David
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
I'm looking for a user manual and brochure for old Best FC 3kVA UPS...believe this unit is line-interactive topology?
Jack
Connor,
Bensalem,
PA
A:
Hi Jack, The Ferrups is actually a unique topology called ferroresonnant - hence the unique name. Ferroresonnant is different than line interactive in several ways. The transformer is a true isolation type, it has great inherent properties for spike attenuation, and is apt to handle poor power environments unlike line interactive. The FC is a pretty old model. The best place to find a user manual is with our service department (we no longer have any of the Best FC sales documentation such as brochures). They can be reached at 800-356-5794 option 3 or at SinglePhaseTS@Eaton.com . Thank you, David
David
Windsor,
Product Manager
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
We have a customer with a 5HP/ 3ph refer compressor and wants to support it thruogh small power blips with a UPS. What size unit should we offer??
Jack
Frasier,
Colorado Springs,
CO
A:
Hi Jack, A 5HP motor is going to be about 4.5kVA worth of continuous load. The motor presents a challenge to the UPS, however, because of the inrush current a motor requires during startup. The value of the inrush might be 3 to 4 x's continuous load (it could also be more or less for certain types of motors). The UPS needs to be sized not only for the continuous load, but also for the inrush. Based on those estimates, that puts to total motor inrush around 15kVA. I'd recommend a 20kVA UPS without knowing more details. If you can gather the inrush value from your motor, that would be the best way to make sure you aren't over-sizing your solution.
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
My company recently purchased five Eaton 9130 1500va/1350w UPS units. When we installed them in cubicles and turned on, they became pretty loud from the backend fan unit. Is there a way to quiet the fan unit or is there another Eaton model that we should look at in purchasing that is equal in spec's to what we currently have and is quieter?
Greg
Hernandez,
Martinsburg,
WV
A:
Greg, The Eaton 9130's fan is going to be louder because it is a double online conversion UPS. Since this type of UPS is converting the AC power to DC power then back from DC to AC there is more heat created by this process and the fan's typically run a faster speed. I see you are in West Virginia so your power grid should be pretty good there. Most likely a line-interactive or standby UPS would be sufficient and much more affordable. What things are you hooking up to the UPS? Is this a basic desktop system then the lower end standby or line-interactive units would easily suffice. The line interactive do not protect from as many power problems but given the quality of your power grid you probably do not need all of them for your desktop situation. These also typically do not require a fan and when they do they typically run at different speeds depending on if you are on battery power or not. On battery they run faster. Standby would be the Eaton 3S. The line interactive could be either Eaton 5110 or Eaton 5115 or the Evolution Tower(depending on what you want from a feature set). Brian
Professor
Wattson,
Power Expert
Tags:
Power Quality
,
Dependency
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
I need to know the original cost of a Powerware 9125, for my Government Property database. Walt
Walter
Clark,
Patrick AFB,
FL
A:
Hi Walt, This is a pretty tough question to answer. There are many types of 9125s (maybe 20 or so), and the price could have depended on when and how you bought the UPS. If you had more detail, we may be able to help. Our inside sales team can be reached at 800-356-5794. They do keep pricing history in terms of List or MSRP. Thanks, David
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
I need a manual or Eaton Powerware documentation that describes in detail all the UPS alarm codes on the 9130 (1&2kva)units, as well as the 9135 (6 kva)units. We deployed hundreds of these units globally and I receive alarms via webcards that are not descriptive enough of the problem or root cause.
Art
Beasley,
cleveland,
OH
A:
Hi Art, We do not provide a manual, but you can work with our service team to obtain a list of the outputs. They can be reached at 800-356-5794. If you have difficulty obtaining them, which you shouldn't, you can call me at 919-870-3212. Regards, David Windsor, Product Manager
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
How do you read the date codes on the Powerware 3105 - 700 UPS? We are trying to figure out the date codes for warranty purposes but can't figure out what means what. Thanks
Jerry
West,
IN
A:
The best place for these types of questions is out post sales technical support line. The post sales technical support number is 1-800-356-5737, Option 2 then Option 1 (for Single Phase technical support). These guys are very knowledgeable and they can help you process a warranty claim if necessary. Brian Cox, Product Manager
Professor
Wattson,
Power Expert
Tags:
Eaton Products
,
Battery BackUp
Back To Top
Q:
Please provide Eaton part number (and technical data sheet if available) for bolt-on red-handle type breakers 1) 120V, 20A, 60Hz, 22kAIC (10kAIC is acceptable), 1-pole 2) 120V, 30A, 60Hz, 22kAIC (10kAIC is acceptable), 1-pole
QUANG
NGUYEN,
HOUSTON,
TX
A:
In the past Eaton/Westinghouse/Cutler-Hammer did manufacture some small branch breaker product with red ON-OFF handles, but this product was discontinued quite a number of years ago. Eaton no longer offers this type product. Please consult our online Application Guide (CAG) for alternative choices.
Ed
Spears,
Product Manager
Tags:
Back To Top
Q:
What are the BTU/hr heat losses for 650KVA and 850KVA Powerware 9395 UPSs loaded to 80%? Thank you
Tassos
Zervakis,
Oak Brook,
IL
A:
For the 825 kVA at 80% load the btu is 110,361 For a 650 kVA UPS at 80% load the btu is 129,365
Thanks, Ed
Ed
Spears,
Product Manager
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
I just purchased a new powerware Ferrups 4.3KVA to replace my noisy existing unit. I want to come out of the UPS into a distribution panel but can't figure out the wiring. I have X1 (10) XT1 (12) XT2 (13) & XO-N (11) on the terminal block.can I use X1, XT1 & XT2 as feeds for my distribution panel,seems like a 12 ga wire single wire is to light for the load it is capable of supplying. Thanks, Ron
Ron
Vincent,
Hudson,
FL
A:
Hi Ron, The best thing to do is talk to our technical support team to work with the wiring. Wiring questions can be tricky as the requirements can vary based upon local code. Our technical team can be reached at 800-356-5737. David Windsor
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
I need a recomendation for a UPS to be used on large ships. It needs to have issolated inputs and outputs because ships AC does not have one side of the AC referenced to ground. Current project needs a 115VAC in/out with a load of 500 watts for 1 hour.
Richard
Parco,
Tacoma,
WA
A:
Hi Richard,
Currently, Eaton only makes shipboard rated UPSs for 220, 230, or 240V applications. This are typically DNV rated. Check out our marine products for more information. Thanks, David Windsor
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
What is the difference of Ferrups FE18KVA and FE4-3K25032? which one is better? Thanks!
Doris
Huang,
Richardson,
TX
A:
Hi Doris, The Ferrups is a product line that starts from 500VA and goes to 18kVA. It is configurable to match your specific application requirements. The Ferrups FE18kVA refers to the 18kVA model, but is not detailed enough to be an orderable part. FE4.3K25032 is a serial number of a 4.3kVA Ferrups. I would recommending checking out the Ferrups page on our site for more information or calling our technical sales team at 800-365-5794. Thanks, David
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
Am trying to buy 8 each small ups units. This is my 3rd attempt in as many hours to get info. The Eaton Nova AVR 1100 appears to have been discontinued. Is this true. If so, what model replaces it? And where can I buy 8 of them? Let this question go unanswered and I will be happy to shop else where.
Bruce
Holm,
Seattle,
WA
A:
Bruce, As you have found out the Nova AVR 1100 was discontinued some time ago. The closest match to the Nova will be the Eaton 5110 1000 (103004258-5591). You can pick these up at many of the common sites (www.cdw.com, www.provantage.com, www.insight.com, www.pcconnection.com, etc...) The 5110 will provide you with the same level of protection ofthe Nova AVR. Let me know if you have any other questions. Best regards, Brian Cox Product Manager
Professor
Wattson,
Power Expert
Tags:
Power Quality
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
I need chat support for a 9130 UPS is such a thing available?
Tim
West,
Panama City,
FL
A:
If you'd like pre-sale support for the Eaton 9130, feel free to use "chat" on this web site to speak to our experts. If you would like post-sale assistance, questions would be best answered by our Post-Sale Technical Support team. They can be reached by phone @ 800-356-5737 option 2, option 1, option 1.
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
We currently have 6 Eaton 5130 UPSs installed in the bottom of our racks. We are installing overhead mesh racks to move power from the floor to overhead. We need an additional 4' of power cable. What do you suggest for a solution that is OSHA approved? Please advise! Thank you
Mike
Galinat,
Londonderry,
NH
A:
The easiest solution would be to put your UPS in the top of the rack to make up the distance. Otherwise, you are going to need to talk with a local electrician that can make recommendations specifically about your setup considering this is going to be a permanent installation.
Professor
Wattson,
Power Expert
Tags:
Power Quality
,
Eaton Products
,
Battery BackUp
Back To Top
Q:
Foreseer is being installed at our Corporate sites. We are using in rack HP S132 PDU's. Our DC PDU's can read the utilization from the racks that are directly fed into them. However our new standard is to utilize Bus Ducts (A & B)that feed rows of racks from DC PDU's (1 &2). I thought I read a technical spec on Foreseer that it could communicate with an HP utility that can allow it to read the power utilization from a specific HP Server/device. Can I monitor individual servers with the HP utility and Foreseer in place in my environment? If so, what are the requirements? (Hardware/Software)
Erik
Molina,
Portland,
OR
A:
Hi Erik, That's a great question. Foreseer is a bit of a custom software where everything is tailored for your site and application. Personally, I have seen the HP utility but I haven't seen any detail about Foreseer pulling that information in. If you are working with someone at Eaton who is helping deploy Foreseer, that might be the best place to start. If you're not sure who that is, you can reach out to me directly. David Windsor 919-601-5853 DavidGWindsor@Eaton.com
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
Your Blackout Tracker is great, and I have a related question. Where can I get any published, and preferably unbiased data, on the probability of start-up for emergency or back-up generators following a blackout? DGs? Gas turbines? Up to and including 5 mW. I am a reliability/availability consultant and I have clients who are asking for it.
Bob
Gauger,
Irvine,
CA
A:
Hi Bob,
Real-life data on generators might be pretty difficult. I say that, because most manufacturers aren't going to publish their failure rates publicly. I'm not sure that there is a perfect avenue for you, but data center user groups such as Gartner or LinkedIN groups might be the best place to look.
David
Windsor,
Product Manager
Tags:
Power Quality
,
Dependency
Back To Top
Q:
I am Operating a UPS Powerware 9125 6000G/new batteries installed and now have all flashing leds / can not reset the UPS unit / see 250VDC at rear Red & Blk terminals Want to determine before replaceing Batteries --- is it for sure New Batteries are needed ??? or is there a control function defect ???
michael
sogorka,
edison ,
NJ
A:
Hi Michael, Contacting our factory technicians would be the best option. If you cannot call them at 800-356-5737, you can email them at SinglePhaseTS@eaton.com.
David
Windsor,
Product Manager
Tags:
Battery BackUp
Back To Top
Q:
Where can I find the schematics for a PW9125 1500?
Tom
Cline,
San Antonio,
TX
A:
Unfortunately as a manufacturer, we typically do not provide detailed schematics for our products. A primary reason for not publishing this information is to maintain the proprietary circuitry that resides in the UPS. If you are looking for a basic electrical diagram, or one-line drawing, we should be able to provide that even though the 9125 is an older, legacy product where documentation might be more limited. Our service team is the best place to reach out. They can be contacted at 800-356-5737.
David
Windsor,
Product Manager
Tags:
Power Quality
,
Eaton Products
Back To Top
Q:
I need to buy a UPS, but I'm not sure how to go about selecting the right one for my business. How do I get started?
Pete
Donahue,
New York,
NY
A:
Great question. Defining the loads (what the UPS will support) is the best place to start picking the right UPS. Armed with this information, your minimum UPS requirements can usually be defined as:
- Minimum UPS capacity required (VA/watts)
- Voltage (usually 120 or 208 in North America)
- Runtime (how long the UPS can run on battery)
- UPS receptacles needed (standard wall outlets, computer style or other)
Once you answer these basic questions, you can define the level of technology you need from among the following three options:
- Standby – basic UPS technology for PCs, kiosks and point-of-sale
- Line Interactive – voltage-regulating UPS platforms for commercial applications to protect servers, switches, storage and general IT equipment
- Online or Double Conversion – premium UPS protection for mission- critical applications, poor power environments and sensitive electrical equipment
Now you’re officially dangerous! For more information, you can talk to an Eaton representative at 800-356-5794 opt 2 opt 1, or get started on your own with the
Eaton UPS Selector.
David
Windsor,
Product Manager
Tags:
Power Quality
,
Battery BackUp
Back To Top
Q:
I recently purchased a 9155, but I'm not running any software. Do you have a recommendation for monitoring?
Josh
Townsend,
Tulsa,
OK
A:
The best way to find the optimal monitoring solution for your needs is to check out our Intelligent Power Software Suite.
We offer a variety of options for communication, as noted below:
Single UPS – Webcard
A single UPS can usually be monitored through the optional network card. Our network cards are their own servers, so they record event history, send email and text message alerts, and provide remote access to real-time status. This is usually the best way to manage one UPS.
Shutdown – Webcard and IPP
If your UPS is protecting servers, you can use our software to schedule safe shutdowns and prevent data loss in the event of a prolonged power outage. For an Eaton UPS with a network card, Intelligent Power Protector (IPP) is the Eaton shutdown agent. It can communicate directly with the network interface card (or over USB and serial if needed) to register itself and receive alerts to initiate soft shutdown of your IT systems.
Multiple UPS installations – Webcards and IPM
For multiple UPSs spread out across a network closet, campus, or enterprise, Intelligent Power Manager (IPM) software is designed to aggregate and manage your power devices (both UPSs and network- enabled PDUs).
Virtualization – Webcard and IPM
IPM is the industry leader integrating power with virtualization platforms. IPM shutdown agent management enables safe shutdown of virtualized servers—even servers in clusters running vCenter or XenCenter. Live migrations can be triggered to transparently move virtual machines to an available server on the network, for data integrity and zero downtime.
Jim
Tessier,
Product Manager
Tags:
Eaton Products
Back To Top
Q:
How do I set up the network card on my UPS?
Otha
Cooper,
Charleston,
SC
A:
Eaton has several network cards for different UPSs, so setup depends on your specific platform and card. Eaton’s webcards are hot-swappable, so installation is easy; each card ships with instructions to set the IP address, login password and other parameters. Those instructions can also be found on the connectivity portion of our website.
If you’re still having issues, our technical support team for software and connectivity support is available at 800-356-5737.
Jim
Tessier,
Product Manager
Tags:
Eaton Products
Back To Top
Q:
My older Eaton / Powerware 9125 is about 6 years old. It's currently alarming, which I have silenced, and I think the batteries are on their last leg. Where can I go for support?
Otha
Cooper,
Charleston,
SC
A:
Our technical support team can be reached at 800-356-5737. They can help you select replacement batteries or troubleshoot any other potential issues.
Professor
Wattson,
Power Expert
Tags:
Eaton Products
,
Battery BackUp
Back To Top
Q:
I'm looking at several of the 9130 models. How do I know what plug my equipment has and what UPS and receptacle I need?
Diane
Chase,
Champaign,
IL
A:
If you can’t recognize your plugs, you can try matching them in our handy chart. Also, plugs (male) and receptacles (female) are often made with the name printed or molded onto the connector. If neither of those options works, you may find the information you need in the manufacturer’s specifications or data sheets.
David
Windsor,
Product Manager
Tags:
Back To Top